e-catalogue 2024

411765

TX³ - RCCB prong-type & fork-type busbar - AS/NZS 61008-1 A type 30mA - 400V a.c. 4P 40A 4 module

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970353481
Item Dimensions 71.2mmW x 83.0mmH x 77.8mmD

Description

  • Number of modules : 4
  • RCCBs TX3 - residual current circuit breakers from 16 A to 80 A - AC and A types
  • Conform to IEC 61008-1
  • Compatible with prong-type and fork type supply busbars
  • AC type: detect AC component faults
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414970353481 78.0mmW x 89.0mmH x 101.0mmD 321.1 338.0
Outer Carton 24 3414970353498 200.0mmW x 197.0mmH x 296.0mmD 4.2

Documentation

icon Data Sheets & Others
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.