e-catalogue 2024

EM400A3PBL

Excel Life - Dimmer mechanism push buttonn 3 wire 16A 250V a.c. black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001452614
Video youtube

Description

  • Use with dimmable LEDs, incandescent, halogen and dimmable compact fluorescents
  • 400VA, 3 wire dimmer
  • Multi-way dimming option with EM800SLAVEUG
  • Programmable LED indicator (Blue or Red)
  • Programmable soft-start mode & Max/Min light levels
  • Dimming level memory function
  • Short circuit protection
  • KickStart mode suitable for modern light sources
  • Program parameters stored in a non-volatile memory
  • Complies to Australian Standards AS/NZS 3100
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001452614
Inner Carton 10 9321001453314
Outer Carton 120 9321001454038

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.