033551
Description
Patch panels are 19’’ in size and are equipped with 4 units (24 RJ 45 Cat. 5e). They are supplied with: 4 captive screws, 4 universal cage nuts, 1 label holder, 6 sets of numbered, coloured stickers from 1 to 24 (white, grey, red, blue, green, yellow) Units are equipped with 6 RJ 45 Cat. 5e. connectors Units are delivered with a set of stickers. Panels ensure automatic earthing of each connector. The RJ 45 connectors on the panels and units are identical and have a tailored ergonomic design.
- Legrand cabling system LCS² category 5e - patch panels, blocks of connectors
- Patch panels are 19’’ in size and are equipped with 4 units (24 RJ 45 Cat. 5e).
- They are supplied with:
- - 4 captive screws
- - 4 universal cage nuts
- - 1 label holder
- - 6 sets of numered, coloured stickers 1 to 24 (white, grey, red, blue, green, yyellow)
- Units are equipped with 6 RJ 45 Cat. 5e. connectors Units are delivered with a set of stickers.
- Panel: DC01 galvanised sheet steel
- Unit: RAL 9005 polycarbonate
- Breakdown voltage M 1000 V
- Contact resistance m 20 mq
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 3245060335519 | |
Inner Carton | 1 | 114.0mmW x 81.0mmH x 507.0mmD | |
Outer Carton | 3 | 398.0mmW x 140.0mmH x 598.0mmD |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |