e-catalogue 2024

20403

XL³ IP43 Metal Enclosure 800 24 Module 1550x660x230mm

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060204037
Item Dimensions 1550.0mmW x 660.0mmH x 230.0mmD

Description

XL³ 800 cabinets and enclosures enable you to make optimum use of Legrand’s concept of product integration. Whichever enclosure you choose, and whatever your preferred way of working and the technical requirements of your installations, you will find what you need in the XL³ range.

  • Distribution cabinets, cable sleeves and doors XL³ 800
  • IP 43 - IK 08 with kit and door
  • IP 43 - IK 08 with kit and door
  • IP 30 - IK 07 without door
  • Metal enclosures
  • Metal enclosures
  • For installation in public buildings
  • Fireproof to 750 °C/5 s in accordance with IEC 60695-2-1
  • For installation in public buildings
  • Capacity: 24 and 36 modules per row
  • Cabinets RAL 7035, plinths RAL 7004
  • Supplied flat with functional uprights fitted on the back, adjustable cable entry plate and joining accessories (horizontal and vertical)
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060204037
Outer Carton 1 740.0mmW x 130.0mmH x 1490.0mmD 31.7

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.