e-catalogue 2024

LR80024K

LED lamp - R80 Edison E27 - energy saving - 7W 700lm cool white 4000K

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001448006

Description

These smart energy-saving globes are perfect for replacing existing reflector type globes in downlights and bathroom heaters when dimming is not required. They emit up to 700 lumens and draw just 7W. 

  • Cool white light
  • Low 7.5W power consumption
  • 700 lumens output
  • Ideal for existing reflector type downlights and bathroom heaters
  • 25,000h lifespan
  • Non Dimmable
  • 3 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 100.0
Inner Carton 10 9321001448082
Outer Carton 60 9321001448020

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.