LR80024KD
Description
These modern, energy-saving globes are perfect for replacing existing reflector type globes in downlights and bathroom heaters. They emit up to 690lm on a meagre 7.5W and can be dimmed with trailing edge dimmers.
- Cool white light
- Low 7.5W power consumption
- Up to 690 lumen output
- Ideal for existing reflector type downlights and bathroom heaters
- 25,000h lifespan
- Non Dimmable
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001449379 | 81.0mmW x 130.0mmH x 81.0mmD | 100.0 | |
Inner Carton | 10 | 9321001451761 | 170.0mmW x 420.0mmH x 138.0mmD | 1.01 | |
Outer Carton | 60 | 9321001451785 | 800.0mmW x 450.0mmH x 425.0mmD | 6.8 | |
Pallet | 1440 |
Documentation
Data Sheets & Others | |
Brochures |