LA60023KES
Description
These are great energy-savers. They emit up to 1,035 lumens on a mere 8W. They're perfect in living rooms, bedrooms, and hallways. Start slashing your energy bills. And help the planet too. Grab a stash of these.
- Low 8W power consumption
- Lumens output of 945lm
- Edison Screw E27 base
- Ideal for living areas, bedrooms and hallways
- Lifespan of 25,000 hours
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001449034 | 60.0mmW x 115.0mmH x 60.0mmD | 92.0 | 100.0 |
Inner Carton | 10 | 9321001451792 | 315.0mmW x 125.0mmH x 130.0mmD | 0.92 | 1.0 |
Outer Carton | 150 | 9321001451839 | 680.0mmW x 405.0mmH x 330.0mmD | 15.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |