e-catalogue 2024

EM910USBBL

Excel Life - USB mechanism 3.0 socket for data transfer 150mm flying lead 1 module black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001452560
Video youtube

Description

  • Designed to be used in conjunction with Panel Mount Adaptors or Common Plate Frame and suitable Common Cover Plate.
  • USB 3.0
  • Includes flying lead
  • Suitable for all commercial and domestic applications
  • Suitable for custom AV plates used in conjunction with Panel Mount Adaptors or Common Support Frame (ECFRAME)
  • Front mountable
  • Insert module dimensions: 25 x 57mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001452560
Inner Carton 10 9321001453284
Outer Carton 120 9321001453987

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.