21276
Description
XL³ 800 cabinets and enclosures enable you to make optimum use of Legrand's concept of product integration. Whichever enclosure you choose, and whatever your preferred way of working and the technical requirements of your installations, you will find what you need in the XL³ range.
- For industrial and urban indoor use
- IP 55 with door IK 08
- IP 55 with door IK 08
- Can take devices up to 630 A
- Fireproof to 750°C/5 s in accordance with IEC 60695-2-1
- For installation in public buildings
- Capacity: 24 and 36 modules per row
- Can be joined horizontally
- For industrial and urban indoor use
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060212766 | |||
Outer Carton | 1 | 990.0mmW x 50.0mmH x 1140.0mmD | 14.913 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals |