DLI12501
Description
The functional design and classic finish of the DLI add a ouch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption
- Integrated dimmable driver compatible with trailing edge dimmers
- Lumen output: 750lm
- Efficacy: 100lm / W
- 7W Power consumption
- IP44 weatherproof
- Low ceiling depth
- Lifespan 35,000 hours
- Fitted with 1m flex and plug
- Suitable for slab canisters
- Insulation contact - Fire Resistant to 90 Degres
- Colour Temp: 3,000K
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001451679 | 161.0mmW x 98.0mmH x 161.0mmD | 330.0 | |
Outer Carton | 24 | 9321001451716 | 340.0mmW x 325.0mmH x 670.0mmD | 11.5 | |
Pallet | 384 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |