LFS0214WBL
Description
Illuminate your outdoor space with the Bakra. The functional design casts a wide spread of light making outdoor spaces brighter and safer. Ideal for driveways, secluded walkways, front and back porches.
- 14W model is ideal for small areas
- Lumen output: 1,100lm
- Adjustable detection range from 1 to 8m and 130° detection angle
- Adjustable time delay from 10 sec to 4 min using “time” knob
- 30,000 hours lifespan
- IP44 weatherproof rating
- Head swivel angle: 90°
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001441182 | 250mmW x 170mmH x 103mmD | 700.0 | |
Outer Carton | 6 | 9321001441342 | |||
Pallet | 144 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |