e-catalogue 2024

637755

ISI PLAST - Cable tray PVC - Inside riser & cover - 400x50mm

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245066377827

Description

  • PVC Cable Trays
  • No Corrosion
  • Excellent Resistance Non-Flame Propaging
  • Electrically non conductive
  • No Coating
  • Storage, Transport, installation and application temperatue : -5°C to +60°C
  • Impact Resistance 20J maximum
  • Classification EN 61537
  • Available with or without cover
  • Easy to adapt the different parts together
  • Brackets goes both vertical runs and floor mounting
  • Can be suspended
  • Wide range of sizes
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245066377827

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.