411560
Description
- Number of modules : 2
- RCCBs TX3 - residual current circuit breakers from 16 A to 80 A - AC and A types
- Conform to IEC 61008-1
- Compatible with prong-type and fork type supply busbars
- AC type: detect AC component faults
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414970352743 | 86.0mmW x 42.0mmH x 108.0mmD | 188.1 | 198.0 |
Outer Carton | 24 | 3414970352750 | 200.0mmW x 197.0mmH x 296.0mmD | 4.9 | |
Pallet | 432 |
Documentation
Data Sheets & Others | |
Approvals | |
Declaration of Conformity |