e-catalogue 2024

LR80023K

LED lamp R80 Edison E27 - Energy saving - 7W 580lm warm white 3000K

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001447993

Description

These smart energy-saving globes are perfect for replacing existing reflector type globes in downlights and bathroom heaters when dimming is not required. They emit up to 700 lumens and draw just 7W. 

  • Warm white light
  • Low 7.5W power consumption
  • Up to 690 lumen output
  • Ideal for existing reflector type downlights and bathroom heaters
  • 25,000h lifespan
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001447993 82.0mmW x 130.0mmH x 82.0mmD 100.0
Inner Carton 10 9321001448075
Outer Carton 60 9321001448013
Pallet 1440

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.