LA60014KBC
Description
Where you want a softer light, these are ideal. These are great energy-savers. They emit up to 1,035 lumens on a mere 8W. They're perfect in living rooms, bedrooms, and hallways. Start slashing your energy bills. And help the planet too.
- Low 5W power consumption
- Up to 520 lumen output
- Bayonet B22 base
- Ideal for living areas, bedrooms and hallways
- 25,000h lifespan
- 175° beam angle
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001449065 | 60mmW x 114mmH x 60mmD | 100.0 | |
Inner Carton | 10 | 9321001451990 | 315mmW x 125mmH x 130mmD | 1.0 | |
Outer Carton | 150 | 9321001452034 | 680mmW x 405mmH x 330mmD | 15.0 | |
Pallet | 2400 |