e-catalogue 2024

EDA770/1GPLBL

Excel Life Architrave Grid & Plate 1 Gang Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001452270
Item Dimensions 35.0mmW x 88.0mmH x 25.0mmD
Video youtube

Description

The grid & plate kits from the Excel Life Dedicated Plate series are sturdy and dependable for use in both residential and commercial settings. They are designed to work seamlessly with Excel Life Mechanisms, enabling you to tailor the installation to your specific needs. Whether you require rocker switches or USB chargers, you can create a plate that perfectly suits your requirements.

  • 1 Gang
  • Ideal for architraves or narrow spaces
  • Compatible with Excel Life single module switch mechanisms – eg. mechanical switch, electronic push button switch or dimmer
  • Supplied with fixing screws
  • 70mm mounting centres
  • Colour: Black
  • Plate Size: 35 x 88mm
  • Depth: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001452270 140.0mmW x 190.0mmH x 30.0mmD 0.032 0.034
Inner Carton 10 9321001452997 126.0mmW x 162.0mmH x 83.0mmD 0.32 0.49
Outer Carton 120 9321001453697 330.0mmW x 250.0mmH x 250.0mmD 3.84 6.38

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.