EM883BL
Description
- Soft touch electronic switch - 3 wire
- Programmable LED indicator (red or blue)
- LED indicator can be off or dimmed when lighting is not activated
- 2 way switching available with slave mechanism (EM800SLAVE)
- 5A load capacity
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001452638 | 185.0mmW x 135.0mmH x 20.0mmD | 34.0 | |
Inner Carton | 10 | 9321001453338 | 125.0mmW x 160.0mmH x 83.0mmD | 0.36 | |
Outer Carton | 120 | 9321001454052 | 270.0mmW x 170.0mmH x 515.0mmD | 4.32 | 4.6 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |