EM400TRBL
Description
The new Excel Life range of dimmers provide a whisper quiet operation and have overcome the annoying flicker caused by ripple injections in the mains supply. They are also fitted with over temperature protection, automatically dimming the lamp if it is overloaded or insufficiently de-rated.
- Easy grip, lower profile knob
- Quiet operation
- Flicker resistant - minimises flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
- Can be preset to homeowners comfort level
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001452645 | |
Inner Carton | 10 | 9321001453345 | 124.0mmW x 160.0mmH x 80.0mmD |
Outer Carton | 120 | 9321001454069 | 260.0mmW x 340.0mmH x 260.0mmD |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |