033154
Description
Due to the high power in PoE++ the choice of a high-quality connector is essential. While disconnected, Legrand ’s high-quality connectors prevent damage to the contacts due to the arc generated. The user friendly toolless fast connection for installation both on patch panels and in the workstation facilitate wiring and increase data transfer speed with both the copper solution and the fibre optic solution. A perfect connection can be obtained in a few seconds, guaranteeing optimum performance of the link from the patch panel to the workstation.
- STP connector - metal shielding with quick toolless connection
- Cat. 6A RJ 45 terminal socket for high speed connection to a network
- Enables data transmission at 10 Gbit/s.
- Socket is used with F/UTP or S/FTP cables
- RJ 45 connectors are equipped with a locking nut that does not require the use of a specific tool and which enables re-cabling in the event of error
- Toolless system allows the wire pairs to be spread easily before mounting them on the connector
- Spreading cables ensures that each pair is separated by the specified 13 mm
- Spreading pairs by 90° in relation to the cable ensures optimum performance
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060331542 |
Inner Carton | 10 | 3414971359994 |
Outer Carton | 100 | 3414971360006 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Environmental Profile |