033181
Description
Category 6 RJ45 socket. Enables high speed data transmission (Gigabit Ethernet). The mechanism can be flush-mounted or surface-mounted in 40mm depth box minimum. Requires frame and plates to complete the installation.
- Keystone RJ45 socket cat. 6
- Category 6 RJ45 socket.
- Enables high speed data transmission (Gigabit Ethernet).
- Metal parts: bronze, nickel, platinum, gold
- Max. number of connections and disconnections: 5 without refreshing the cable
- Endurance: 2500 movements (plug insertion/withdrawal)
- IK03
- Operating temperature: - 40°C to + 70°C
- Humid heat cycle 21 days
- Compatible with Arteor, Soliroc and Plexo ranges
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060331818 | 18.0mmW x 27.0mmH x 30.0mmD | ||
Inner Carton | 10 | 3414971360068 | 62.0mmW x 67.0mmH x 132.0mmD | 0.11 | |
Outer Carton | 240 | 3414971616943 | 235.0mmW x 280.0mmH x 260.0mmD | 3.05 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |