e-catalogue 2024

DLI9005

HPM DLI 7W 740lm LED Warm White Non-dimmable Downlight with Integrated Driver 90mm White

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 9321001461296
Item Dimensions 111.0mmW x 70.0mmH x 111.0mmD

Description

The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption.

  • Lumen output: 740lm
  • Efficacy: 105lm / W
  • Beam Angle: 90°
  • 7W Power consumption
  • IP44 weatherproof
  • Low ceiling depth
  • Lifespan 30,000 hours
  • Suitable for slab canisters
  • Insulation contact - Fire Resistant to 90°
  • Colour Temp: 3,000K
  • 3 year warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 114.0mmW x 83.0mmH x 114.0mmD 219.0
Outer Carton 24 9321001461418 240.0mmW x 280.0mmH x 470.0mmD 6.8

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.