e-catalogue 2024

002692

BUS/KNX - Building management - Flush mounted interface - Dry contact - 4 inputs + 4 outputs

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970601629

Description

BUS/KNX solutions. Active control of lighting, shutters, temperature and socket outlets

  • Environmental operating temperature: -5 to +45°C
  • Transport : -25°C ~ + 70°C
  • Storage temperature: -25 to +55°C
  • Bus voltage 21-30V DC, via the KNX bus
  • Current consumption, via KNX bus < 12mA
  • Power consumption, via KNX bus < 360mW
  • 4 channels
  • (Red) LED and push button: for assigning the physical address
  • (Green) LED flashing: Indicate the application layer works normally
  • Short-circuit-proof, overload protection, reverse voltage protection
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3414970601629
Outer Carton 12 3414970735720

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.