DLI110TRIWE
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption. The light colour selector is located on the back to change lighting from Warm white, Natural white and Cool white to suit all styles.
- Integrated dimmable driver compatible with trailing edge dimmers
- Warm, cool or natural white finish, Colour Temp 3000K/4000K/5000K
- Lumens 750/840/840lm
- Lifespan 35,000 Hours
- Insulation Rating IC-4 Abutted and Covered
- Supplied with flex and plug.
- Efficacy Warm white 98lm/W - Cool white 104 lm/W - Natural white 98 lm/W
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001463740 | 140.0mmW x 140.0mmH x 95.0mmD | 360.0 | 390.0 |
Outer Carton | 24 | 9321001463771 | 585.0mmW x 310.0mmH x 295.0mmD | 8.64 | 11.0 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |