EC777USB2IWE
Description
Featuring a compact footprint, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. A Good Design Award finalist, Excel Life USB powerpoints are perfect for kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels
- 2.4A charging capacity
- Capable of charging 1 tablet or 2 smartphones simultaneously at their maximum capacity
- Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
- Suitable for installation in wall boxes
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Overload protection (USB circuit)
- Low standby power consumption < 0.07W
- Internal safety shutters for extra safety (powerpoint)
- Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
- Indoor use only
- Cut-out size: 96 x 56mm
- Plate dimensions: 118 x 74mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001457473 | |
Inner Carton | 6 | 9321001457480 | 163.0mmW x 163.0mmH x 131.0mmD |
Outer Carton | 72 | 9321001457497 | 500.0mmW x 333.0mmH x 262.0mmD |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |