e-catalogue 2024

AR770USB2ACMMGN

Arteor - Dual USB Charger Mechanism Type A & C - Magnesium

Availability No Longer Available
Suggested Replacement ARUSBN2ACMMGN
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001462149

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.

  • 2 high charging capacity USB ports: 4.8A total
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Suitable for smartphones, tablets, fitness bands and running watches
  • Charging module installed in wall cavity
  • To be installed in Arteor switch plates or powerpoints with an extra mechanism hole
  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • Overload protection on output (USB circuit)
  • Low standby power consumption: < 0.07W
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001462149
Outer Carton 12 9321001462200

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.