e-catalogue 2024

Description

LCS³ connector provides fast & reliable connection thanks to integrated crimping accepting AWG22 single-core cables up to AWG26 and AWG multicore cables

  • Can be integrated in all supports
  • UTP socket with fast connection, for use as a socket outlet
  • Conform to standards ISO/IEC 11801 Ed. 2.0, amendment 2, EN 50173-1 and TIA/EIA 568 C
  • Contacts marked with dual colour code and wiring schemes T568A and T568B
  • Enables high speed data transmission
  • This connector allows the wire pairs to be spread easily before attaching them to the connector
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060331610
Inner Carton 10 3414970313034
Outer Carton 240 3414970313041

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.