RAR770USB2PSMWE
Description
Enjoy Arteor timless design carefully crafted and inspired by the most modern technologies. This award-winning dual USB charging module fits snuggly into the Arteor range. It can charge two tablets at top speed simultaneously. Add it to grids with power socket or light switches - whatever you need. Ideal for residential or commercial applications.
- USB charging ports configured for tablets and high current drain devices.
- The mechanism is designed to be used with Arteor and Excel Life range GPOs and switchgrids (if Neutral is available)
- Overload protection on output
- Low power consumption <0,15W
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- 2 x 2.4A USB Ports: high charging capacity
- Suitable for smartphones, tablets, fitness bands and running watches
- Charging module installed in wall cavity
- Use 3m extension lead EAUSBEXT3WE with AR770USB2PSXMWE/AR770USB2PSXMMG to extend USB socket from Power Supply Charger
- Indoor use only
- Suitable for all commercial and residential installations such as kitchens and bedside tables
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001454328 | 133mmW x 264mmH x 36mmD | 170.0 | |
Inner Carton | 5 | 9321001454366 | |||
Outer Carton | 60 | 9321001454403 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |