e-catalogue 2024

Description

The HPM VIVO 10Amp Rocker Switch Mechanism is a high-quality product made to last. It features a soft switching action for a smooth, easy feel, and superior make or break contact for reliable performance. Installation is quick and easy, making it perfect for any project.

  • Fluoro rated up to 10AX
  • Excellent switching action - superior make or break contact
  • Easy and fast installation
  • Can be fitted with an LED ring kit EVM770LEDGR and EVM770LEDWE
  • Compatible with HPM VIVO Blank plate or as a replacement mechanism for grid plates (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465959 20.0
Inner Carton 10 9321001467205 200.0mmW x 130.0mmH x 77.0mmD 0.3
Outer Carton 120 9321001468448 250.0mmW x 330.0mmH x 240.0mmD 4.8

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.