e-catalogue 2024

Description

Legrand 10amp horizontal single powerpoint mechanism from Arteor range, to fits any Arteor 2 gang square, in 17 different coverplates. Timeless design, crafted and inpired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Internal switching mechanism that gives ergonmy and esthetic. Square and strong design, with angular lines. Confortable to plug or unplug. Provides safety and connection of plugs with internal safety shutters.

  • Single switched socket outlet
  • Rated: 10A
  • 3 Module
  • Cut-out size: 100 x 60 mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001474821
Inner Carton 5 163mmW x 131mmH x 163mmD
Outer Carton 24 9321001475194

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.