e-catalogue 2024

ED777USB2ACBL

Excel Life 10A Double Powerpoint with 12W USB Type A+C Module Charger Black

Availability No Longer Available
Suggested Replacement ED777USBN2ACBL
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001463351
Item Dimensions 77.0mmW x 121.0mmH x 55.0mmD

Description

The Excel Life Dedicated Plate Double Powerpoint with Type A+C Chargers is equipped with an external USB mechanism that extends 60cm long, making it suitable for installation in drywalls and wall cavities where space is limited. This unique powerpoint features a combination of Type A and Type C ports with output currents of 2.4A on Type A and up to 3A on Type C, delivering a total output of 4.8A across its two USB sockets. A Good Design Award finalist, Excel Life USB powerpoints are perfect for kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels.

  • 2 high charging capacity USB Ports 4.8A total
  • Type C port for latest devices and future releases
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
  • Suitable for installation in dry wall and wall cavities
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Overload protection (USB circuit)
  • Low standby power consumption < 0.07W
  • Internal safety shutters for extra safety (powerpoint)
  • Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
  • Indoor use only
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 120 x 76mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001463351 126.0mmW x 83.0mmH x 162.0mmD 0.22 0.309
Outer Carton 12 9321001463405 330.0mmW x 250.0mmH x 250.0mmD 2.64 6.008

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.