002662
Description
BUS/KNX solutions. Active control of lighting, shutters, temperature and socket outlets
- Climatic resistance capacity: EN 50090-2-2
- Ambient operating temperature: - 5 to + 45°C
- Storage temperature: - 25 to + 70°C
- Relative humidity (non-condensing): 5 to 93%
- BUS voltage: 29 V
- Current consumption on the BUS: 5 mA
- Built-in power supply 230 VA, + 10%/- 15%, 50 Hz
- Power consumption: 1.1 W max.C
- IP20
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060026622 |
Outer Carton | 10 | 3414970359162 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Approvals |