e-catalogue 2024

033155

LCS3 Toolless connection keystone RJ 45 socket cat 6A - UTP

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060331559

Description

Cat. 6A RJ 45 terminal socket for high speed connection to a network. Enables data transmission at 10 Gbit/s. Socket is used with F/UTP or S/FTP cables.

  • Cat. 6A RJ 45 terminal socket for high speed connection to a network.
  • Enables data transmission at 10 Gbit/s.
  • Socket is used with F/UTP or S/FTP cables.
  • Operating temperature: - 40° C to + 70° C
  • Humid heat cycle 21 days
  • IK03
  • Max. number of connections and disconnections: 5 without refreshing the wiring.
  • Metal parts: bronze, nickel, platinum, gold
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060331559
Inner Carton 10 3414971360013
Outer Carton 100 3414971360020

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.