e-catalogue 2024

344643

Classe 300 - Touch screen handsfree video internal unit with Wi-Fi - Dark finish

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8005543561454
Item Dimensions 194.0mmW x 162.0mmH x 22.0mmD
Video youtube

Description

Connected 2 wire / Wi-Fi handsfree video internal unit with inductive loop, 7 Touch Screen LCD display and video door entry answering - dark finish. It has capacitive keys for the control of the main video door entry functions: door lock release, handsfree connection, entrance panel activation /camera scrolling and favorite key (can be configured to activate the quick actions most frequently used - eg: staircase lights control, Intercom, additional activations). Tactile guide for easy access to door lock

  • User friendly interface. Simple and intuitive configuration
  • Elegant design and modern technology
  • Can be wall mounted or rest on the table.
  • Easy 2 wire installation
  • Smart funtions:
  • Call home directly
  • Open the home gate when you do not have your radio control
  • See what is happening at home
  • Switch one the light or water the garden
  • Answer the call when you are out and from anywhere in the world
  • Answer comfortably from your home sofa
  • Door entry APP designed fro the final users
  • Always in contact with your home
  • Wi-fi connection

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543561454 18.0mmW x 4.0mmH x 214.0mmD 724.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 8.7

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.