e-catalogue 2024

CD37/2CL

General wiring accessory - Plug base 10A double surface mount 3 flat pins 84mm mounting centres clear

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001474906
Item Dimensions 145.0mmW x 70.0mmH x 55.0mmD

Description

HPM double plug base snap including 10A rated for surface mount installation. Robust plastic made. Could be seen through, due to its clear colour. Designed with 3 pins flat, must be installed by an electrician. Great product to be used for residential applications.

  • Plug base
  • Surface mounting
  • 10A double plug base
  • 3 pin flat
  • Includes snap on base
  • Size 111mm dia x 69mm high
  • Mounting centres: 84mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001474906 135.0mmW x 260.0mmH x 55.0mmD
Inner Carton 4 9321001475071
Outer Carton 48 9321001475286

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.