DLI7008
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house where basic lighting function is needed. At only 5W the DLI delivers maximum brightness with limited power comsumption
- Lumen output: 505lm
- Efficacy: 101lm / W
- Beam Angle: 90°
- 5W Power consumption
- IP44 weatherproof
- Low ceiling depth
- Lifespan 30,000 hours
- Suitable for slab canisters
- Insulation contact - Fire Resistant to 90°
- Colour Temp: 4,000K
- 3 year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001461289 | 97.0mmW x 97.0mmH x 78.0mmD | 164.0 | |
Outer Carton | 48 | 9321001461401 | |||
Pallet | 1152 |
Documentation
Declaration of Conformity |