CD366LYWE
Description
HPM lampholder rated 3A. Designed with Bayonet B22 and 4 terminals. Easy to installed, needs to be mount on wall or ceiling. Ideal for residential or commercial applications. Its everyday product for any electrician. Come with achors in the 2 mounting holes.
- Battenholder with separate fix-fast anchor plugs, Bulk pack of 10
- Rated 3A, 240V a.c
- To suit B22 bayonet cap lamps
- Supplied with long skirt (Cat. No. 333SKWE)
- 4 terminals
- Separate fix-fast anchor plugs
- 68mm diameter base
- 50mm mounting centres
- To suit B22 bayonet cap lamps
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001474852 | 133.0mmW x 260.0mmH x 68.0mmD |
Inner Carton | 10 | 9321001475026 | |
Outer Carton | 200 | 9321001475231 | |
Pallet | 1440 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |