e-catalogue 2024

033180

LCS² - Legrand cabling system category 5e - Arteor and Plexo Keystone RJ 45 socket - UTP - fast crimping connection

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060331801

Description

Category 5 RJ45 socket. Enables high speed data transmission (Gigabit Ethernet).

  • Keystone RJ45 socket cat.5e
  • Category 5 RJ45 socket.
  • Enables high speed data transmission (Gigabit Ethernet).
  • Metal parts: bronze, nickel, platinum, gold
  • Max. number of connections and disconnections: 5 without refreshing the cable
  • Endurance: 2500 movements (plug insertion/withdrawal)
  • IK03
  • Operating temperature: - 40°C to + 70°C
  • Humid heat cycle 21 days
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060331801
Inner Carton 10 3414971695986
Outer Carton 240 3414971695993

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.