e-catalogue 2024

002686

BUS/KNX - Building management - Modular controller for low voltage & extra low voltage - 2 outputs 500VA each - 8 DIN modules 17.5mm

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970601506
Item Dimensions 140.0mmW x 90.0mmH x 86.0mmD

Description

BUS/KNX solutions. Active control of lighting, shutters, temperature and socket outlets

  • Ambient operating temperature: -5 to +45°C
  • Storage temperature: -25 to +55°C
  • Transport : -25°C ~ + 70°C
  • Relative humidity (non-condensing): 5 to 93%
  • KNX/BUS power supply: 29 V
  • Current consumption ( BUS KNX ) :12 mA
  • 2 outputs
  • Connections: screw terminals, 2x2,5 mm2
  • IP20
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3414970601506
Outer Carton 18 3414970735683

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.