DLI90TRIWE
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption. The light colour selector is located on the back to change lighting from Warm white, Natural white and Cool white to suit all styles.
- Integrated dimmable driver compatible with trailing edge dimmers
- Light colour selector lets you easily switch between warm, cool and natural light colour temperatures
- Lumens 750/840/840 with a colour temperature of 3000K/4000K/5000K
- Beam Angle 100 Degree
- Insulation Rating IC-4 Abutted and Covered
- Lifespan 35,000 Hours
- Surge Protection 2500V
- IP44 weatherproof making it suitable for outdoor undercover areas
- 72mm depth suitable for low ceiling cavities
- 10mm recessed diffuser for reduced glare
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 120.0mmW x 120.0mmH x 90.0mmD | 296.0 | 315.0 | |
Outer Carton | 24 | 9321001463764 | 495.0mmW x 295.0mmH x 250.0mmD | 7.104 | 8.0 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |