EVMUSB2PSAWE
Description
The HPM VIVO 5V USB 2x2.4A Charger Mechanism is a replacement mechanism that can add greater charging capabilities to your switch plate. With this product, you can charge up to two tablets or smartphones simultaneously at their maximum capacity - perfect for busy households or workplaces.
- Low standby power consumption < 0.07W
- Compatible with HPM VIVO Blank plate or as a replacement mechanism for grid plates (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001466062 | 133.0mmW x 264.0mmH x 30.0mmD | 117.0 | |
Inner Carton | 5 | 9321001467311 | 174.0mmW x 124.0mmH x 163.0mmD | 0.69 | |
Outer Carton | 60 | 9321001469087 | 272.0mmW x 515.0mmH x 387.0mmD | 9.42 |
Documentation
Brochures | |
Declaration of Conformity |