e-catalogue 2024

EV770/1FCWE

HPM VIVO 10A 3 Speed Fan Controller Plate White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001465614
Item Dimensions 85.0mmW x 118.0mmH x 40.0mmD

Description

Gain control of your sweep ceiling fans with this fan controller from the bold, striking and refreshing VIVO range. With 3 speed settings, this fan controller is compatible with most fans on the market including the HPM CF range of ceiling fans to complete the VIVO look in your home.

  • 3 speed controller settings: High, medium and low
  • Power: 100VA
  • 230-240V a.c.
  • To be bench tested for ceiling fan compatibility prior to installation
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Common coverplate within the whole VIVO range
  • Sleek and square
  • Easy and fast installation
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465614 135.0mmW x 276.0mmH x 45.0mmD 85.2
Inner Carton 5 9321001466864 174.0mmW x 124.0mmH x 163.0mmD 0.53
Outer Carton 60 9321001468103 272.0mmW x 515.0mmH x 387.0mmD 7.51

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.