LDL044KPS
Description
The AZA+ sits flush with the ceiling blending seamlessly with any décor and provides bright and energy saving illumination.
- Integrated dimmable driver compatible with trailing edge dimmers
- Smooth dimming range
- Suitable for 90mm hole cut-outs
- Only 8W power consumption
- Lumen output: 820lm
- Efficancy: 102lm / W
- Insulation Contact (IC) recessed luminaire: An IC rated downlight means that building insulation that can be continuously exposed to 90o C, can safely abut and cover the luminaire
- Fitted with 1m flex and plug
- IP44 weatherproof
- Low ceiling depth
- Suitable for slab canisters
- Lifespan: 35,000 hours
- 3 year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001463962 | 122mmW x 122mmH x 80mmD | 320.0 | |
Outer Carton | 20 | 9321001463986 | 630mmW x 260mmH x 180mmD | 6.9 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |