e-catalogue 2024

D818ODDP

Analogue outdoor timer 10A 2400W - 24h 30min increments analogue IP44 heavy duty M40 motor rating double pole

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001457237
Item Dimensions 50.0mmW x 135.0mmH x 60.0mmD

Description

Ideal for use with pool and spa motors, fans and air conditioners, this 24hr heavy duty timer allows you to set and forget appliances. Work smart. Relax more.

  • 10A 24 Hour heavy duty timer
  • M40 motor rating for heavy duty appliances
  • Easy set push tab operation
  • IP44 Rated
  • Double pole
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001457237 124.0mmW x 253.0mmH x 80.0mmD 200.0 250.0
Inner Carton 4 9321001457244 213.0mmW x 132.0mmH x 260.0mmD 1.12
Outer Carton 32 9321001457251 437.0mmW x 292.0mmH x 542.0mmD 8.78
Pallet 768

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.