e-catalogue 2024

EV770/3FLHWE

HPM VIVO 10A Instant Heat Controller Switch White 3 Gang

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001465638
Item Dimensions 85.0mmW x 118.0mmH x 40.0mmD

Description

The HPM VIVO 10Amp Instant Heat Controller Switch is perfect for use in bathroom or restroom areas. It features easy identification with FAN / LIGHT / HEAT engraving, and reliable mechanisms that are made to last. Installation is easy and fast, making it a great choice for any renovation project.

  • 3 Gang: FAN / LIGHT / HEAT engraving
  • Nominal voltage: 240V a.c.
  • Rated current: 10A
  • Common coverplate within the whole VIVO range
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Sleek and square
  • Easy and fast installation
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465638 133.0mmW x 264.0mmH x 30.0mmD 111.9
Inner Carton 5 9321001466888 174.0mmW x 124.0mmH x 163.0mmD 0.66
Outer Carton 60 9321001468127 272.0mmW x 515.0mmH x 387.0mmD 9.11
Pallet 1440

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.