EV777GR
Description
The HPM VIVO 10Amp Double Powerpoint is a great way to add some style and convenience to your home. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste. The internal safety shutters provide an extra layer of safety, and the captive terminal screws make installation a breeze.
- Inline terminals for easier installation
- Internal safety shutters for extra safety
- Sleek and square
- Easy and fast installation
- Oval fixing points making it easier to adjust when installing
- 4 corner fixing options
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Retained terminal screws
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001465324 | 133.0mmW x 224.0mmH x 30.0mmD | 125.0 | |
Inner Carton | 10 | 9321001466574 | 174.0mmW x 124.0mmH x 163.0mmD | 1.35 | |
Outer Carton | 120 | 9321001467823 | 272.0mmW x 515.0mmH x 387.0mmD | 17.39999 | |
Pallet | 3240 |
Documentation
Data Sheets & Others | |
Brochures | |
Technical Documents | |
Declaration of Conformity |