e-catalogue 2024

EV777WE

HPM VIVO 10A Horizontal Double Powerpoint White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001465232
Item Dimensions 119.0mmW x 85.0mmH x 10.0mmD

Description

The HPM VIVO 10Amp Double Powerpoint is a great way to add some style and convenience to your home. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste. The internal safety shutters provide an extra layer of safety, and the captive terminal screws make installation a breeze.

  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • Sleek and square
  • Easy and fast installation
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Retained terminal screws
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465232 133.0mmW x 264.0mmH x 25.0mmD 125.0
Inner Carton 10 9321001466499 174.0mmW x 124.0mmH x 163.0mmD 1.35
Outer Carton 120 9321001467748 272.0mmW x 515.0mmH x 387.0mmD 17.39999
Pallet 3240

Documentation

icon Data Sheets & Others
icon Brochures
icon Technical Documents
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.