e-catalogue 2024

EVM883WE

HPM VIVO 5A Push Button Switch Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001469124
Item Dimensions 20.0mmW x 20.0mmH x 40.0mmD

Description

The HPM VIVO 5Amp Push Button Switch Mechanism is a great alternative to the traditional rocker switch. It is soft touch, electronic and made to last. Installation is easy and fast, making it a great replacement for your current switch plate.

  • Soft touch electronic switch
  • On-board programming allows LED indicator to be red or blue
  • 5A load capacity
  • 3 wire
  • Compatible with HPM VIVO Blank plate or as a replacement mechanism for grid plates (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001469124 101.0mmW x 188.0mmH x 10.0mmD 45.0
Inner Carton 6 9321001469186 200.0mmW x 130.0mmH x 77.0mmD 0.37
Outer Carton 72 9321001469247 250.0mmW x 330.0mmH x 240.0mmD 5.64

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.