e-catalogue 2024

EV770/1GR

HPM VIVO 10A Vertical Rocker Switch Plate Dark Grey 1 Gang

Saleable Location AUS/NZL
Base Unit Barcode 9321001465522
Item Dimensions 85.0mmW x 119.0mmH x 10.0mmD

Description

The HPM VIVO 10Amp Vertical Rocker Switch Plate is a sleek and functional switch plate that is most commonly used for controlling lighting in your home. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste. With its simple installation and easy-to-use design, this switch plate is perfect for anyone looking for an attractive and functional way to control their lighting.

  • 1 Gang
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • More fixing options - 4 corners
  • Common coverplate within the whole vivo range
  • Sleek & Square
  • Easy and Fast installation
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 89.8
Inner Carton 5 9321001466772 174.0mmW x 124.0mmH x 163.0mmD 0.55
Outer Carton 60 9321001468011 272.0mmW x 515.0mmH x 387.0mmD 7.79

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.