e-catalogue 2024

EV400PB3GR

HPM VIVO 350VA 3 Wire Push Button Cover Plate Dark Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 119.0mmW x 85.0mmH x 10.0mmD

Description

The HPM VIVO 350VA 3 Wire Push Button wall plate is perfect for those who want to have control over the light in their room. With programmable dimming options, you can adjust the light intensity to your liking. The LED indicator will help you identify the switch in the dark, and the soft start mode will allow you to adjust to the lighting as you enter the room. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.

  • Reliable mechanism
  • Suitable for all loads including LED dimmable devices*
  • 3 Wire technology soft touch electronic push button
  • Multi-way dimming option (Slave Dimmer Cat No. EM800SLAVE series)
  • Programmable LED indicator
  • Sleek & Square
  • Programmable Soft Start mode, Max/Min light levels
  • Dimming level memory function
  • Short circuit and overload protection
  • Kickstart mode suitable for modern light sources
  • Program parameters stored in a non-volatile memory
  • Complies to Australian Standards AS/NZS 3100
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • More fixing options - 4 corners
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465768 131.0mmW x 264.0mmH x 40.0mmD 85.2
Inner Carton 5 9321001467014 174.0mmW x 124.0mmH x 163.0mmD 0.53
Outer Carton 60 9321001468257 272.0mmW x 515.0mmH x 387.0mmD 7.51

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.