e-catalogue 2024

684733/D

E2 LED Exit Sign complete with running man decals - black with NiMh battery - DALI

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001457664
Item Dimensions 355.0mmW x 240.0mmH x 90.0mmD

Description

A 24m viewing distance exit sign with slim adjustable diffuser with Nickel Metal Hydride (NiMh). Designed for wall or ceiling installations.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 3W
  • Inrush Current: 10A
  • Light Source Life (LSL): 50,000 hours
  • Battery: NiMh 3.6V 2.1Ah
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: Polycarbonate body and Acrylic diffuser
  • Mounting: Surface mounted for wall or ceiling
  • Photometric classification: NA
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001457664

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.